701-00036-128 STRAIGHT SLEEVE
10386130
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.25 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 2.44 in
- Outer Diameter [Min] (in): 2.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 179,338.8 lb
- Max Static Load (lb): 690,454.38 lb
- Net Weight: 0.19
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series