701-01064-042 STRAIGHT SLEEVE
10386148
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 1.29 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 103,672.74 lb
- Max Static Load (lb): 285,100.04 lb
- Net Weight: 0.30
- Weight unit: LB
Duralon 701-01064-042 Heavywall Straight Sleeve Filament Bearing