701-00026-128 STRAIGHT SLEEVE
10386216
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.63 in
- Inner Diameter [Min] (in): 1.63 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 1.81 in
- Outer Diameter [Min] (in): 1.813 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 129,588.8 lb
- Max Static Load (lb): 498,916.88 lb
- Net Weight: 0.14
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series