701-01056-118 STRAIGHT SLEEVE
10386217
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 3.67 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 257,346.88 lb
- Max Static Load (lb): 707,703.92 lb
- Net Weight: 0.75
- Weight unit: LB
Duralon 701-01056-118 Heavywall Straight Sleeve Filament Bearing