701-01092-576 STRAIGHT SLEEVE
10386271
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.77 in
- Inner Diameter [Min] (in): 5.76 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 6.25 in
- Outer Diameter [Min] (in): 6.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,100,825.2 lb
- Max Static Load (lb): 5,777,269.3 lb
- Net Weight: 5.90
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series