701-00032-024 STRAIGHT SLEEVE
10386321
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 29,243.8 lb
- Max Static Load (lb): 112,588.63 lb
Duralon Filament Bearing - Catalogue Thinwall Series