701-01032-128 STRAIGHT SLEEVE
10386373
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.01 in
- Inner Diameter [Min] (in): 2.01 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 2.25 in
- Outer Diameter [Min] (in): 2.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 159,836.8 lb
- Max Static Load (lb): 439,551.2 lb
- Net Weight: 0.49
- Weight unit: LB
Duralon 701-01032-128 Heavywall Straight Sleeve Filament Bearing