701-00024-026 STRAIGHT SLEEVE
10386449
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 1.5 in
- Inner Diameter [Min] (in): 1.5 in
- Length [Min] (in): 0.79 in
- Outer Diameter [Max] (in): 1.69 in
- Outer Diameter [Min] (in): 1.688 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 23,807.52 lb
- Max Static Load (lb): 91,658.95 lb
Duralon Filament Bearing - Catalogue Thinwall Series