701-01104-384 STRAIGHT SLEEVE
10386461
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 12.01 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,563,531.2 lb
- Max Static Load (lb): 4,299,710.8 lb
- Net Weight: 4.37
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series