701-00032-064 STRAIGHT SLEEVE
10386532
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 79,318.8 lb
- Max Static Load (lb): 305,377.38 lb
- Net Weight: 0.09
- Weight unit: LB
Duralon 701-00032-064 Thinwall Straight Sleeve Filament Bearing