701-01048-076 STRAIGHT SLEEVE
10386571
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 2.36 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 141,676.8 lb
- Max Static Load (lb): 389,611.2 lb
- Net Weight: 0.42
- Weight unit: LB
Duralon 701-01048-076 Heavywall Straight Sleeve Filament Bearing