701-00040-040 STRAIGHT SLEEVE
10386588
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.5 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.6882 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 61,573.8 lb
- Max Static Load (lb): 237,059.13 lb
- Net Weight: 0.07
- Weight unit: LB
Duralon 701-00040-040 Thinwall Straight Sleeve Filament Bearing