701-01040-080 STRAIGHT SLEEVE
10386615
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 2.48 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 124,396.8 lb
- Max Static Load (lb): 342,091.2 lb
- Net Weight: 0.37
- Weight unit: LB
Duralon 701-01040-080 Heavywall Straight Sleeve Filament Bearing