701-01088-576 STRAIGHT SLEEVE
10386658
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.52 in
- Inner Diameter [Min] (in): 5.51 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 6 in
- Outer Diameter [Min] (in): 6 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,009,675.2 lb
- Max Static Load (lb): 5,526,606.8 lb
- Net Weight: 5.66
- Weight unit: LB
Duralon 701-01088-576 Heavywall Straight Sleeve Filament Bearing