701-01056-320 STRAIGHT SLEEVE
10386668
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 701,950.8 lb
- Max Static Load (lb): 1,930,364.7 lb
- Net Weight: 2.03
- Weight unit: LB
Duralon 701-01056-320 Heavywall Straight Sleeve Filament Bearing