701-01040-030 STRAIGHT SLEEVE
10386717
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 0.92 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 46,046.88 lb
- Max Static Load (lb): 126,628.92 lb
- Net Weight: 0.14
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series