701-01068-256 STRAIGHT SLEEVE
10386722
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.26 in
- Inner Diameter [Min] (in): 4.26 in
- Length [Min] (in): 7.98 in
- Outer Diameter [Max] (in): 4.75 in
- Outer Diameter [Min] (in): 4.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 679,736.4 lb
- Max Static Load (lb): 1,869,275.1 lb
- Net Weight: 1.95
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series