701-01072-228 STRAIGHT SLEEVE
10386723
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.51 in
- Inner Diameter [Min] (in): 4.51 in
- Length [Min] (in): 7.11 in
- Outer Diameter [Max] (in): 5 in
- Outer Diameter [Min] (in): 5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 641,013.1 lb
- Max Static Load (lb): 1,762,786.03 lb
- Net Weight: 1.83
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series