701-01084-194 STRAIGHT SLEEVE
10386724
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.26 in
- Inner Diameter [Min] (in): 5.26 in
- Length [Min] (in): 6.04 in
- Outer Diameter [Max] (in): 5.75 in
- Outer Diameter [Min] (in): 5.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 635,497.56 lb
- Max Static Load (lb): 1,747,618.29 lb
- Net Weight: 1.81
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series