701-00044-064 STRAIGHT SLEEVE
10386778
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.75 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 2.95 in
- Outer Diameter [Min] (in): 2.948 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 109,058.4 lb
- Max Static Load (lb): 419,874.84 lb
- Net Weight: 0.12
- Weight unit: LB
Duralon 701-00044-064 Thinwall Straight Sleeve Filament Bearing