701-00040-096 STRAIGHT SLEEVE
10386821
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.5 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 2.98 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.6882 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 149,178.8 lb
- Max Static Load (lb): 574,338.38 lb
- Net Weight: 0.16
- Weight unit: LB
Duralon 701-00040-096 Thinwall Straight Sleeve Filament Bearing