701-00034-192 STRAIGHT SLEEVE
10386844
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.13 in
- Inner Diameter [Min] (in): 2.13 in
- Length [Min] (in): 5.98 in
- Outer Diameter [Max] (in): 2.31 in
- Outer Diameter [Min] (in): 2.313 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 254,508.8 lb
- Max Static Load (lb): 979,858.88 lb
- Net Weight: 0.27
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series