701-01064-116 STRAIGHT SLEEVE
10386845
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 4.01 in
- Inner Diameter [Min] (in): 4.01 in
- Length [Min] (in): 3.61 in
- Outer Diameter [Max] (in): 4.5 in
- Outer Diameter [Min] (in): 4.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 289,048.9 lb
- Max Static Load (lb): 794,884.48 lb
Duralon 701-01064-116 Heavywall Straight Sleeve Filament Bearing