701-01080-220 STRAIGHT SLEEVE
10386846
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 6.86 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 686,733.9 lb
- Max Static Load (lb): 1,888,518.23 lb
- Net Weight: 1.95
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series