701-00040-128 STRAIGHT SLEEVE
10386852
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.5 in
- Inner Diameter [Min] (in): 2.5 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 2.69 in
- Outer Diameter [Min] (in): 2.6882 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 199,238.8 lb
- Max Static Load (lb): 767,069.38 lb
- Net Weight: 0.21
- Weight unit: LB
Duralon 701-00040-128 Thinwall Straight Sleeve Filament Bearing