701-01104-163 STRAIGHT SLEEVE
10386963
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 5.07 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 660,837.76 lb
- Max Static Load (lb): 1,817,303.84 lb
- Net Weight: 1.84
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series