701-01052-111 STRAIGHT SLEEVE
10386981
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 3.45 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 224,736.84 lb
- Max Static Load (lb): 618,026.31 lb
- Net Weight: 0.66
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series