701-00036-032 STRAIGHT SLEEVE
10386987
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.25 in
- Length [Min] (in): 0.98 in
- Outer Diameter [Max] (in): 2.44 in
- Outer Diameter [Min] (in): 2.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 44,158.8 lb
- Max Static Load (lb): 170,011.38 lb
- Net Weight: 0.27
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series