701-01144-160 STRAIGHT SLEEVE
10386997
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.02 in
- Inner Diameter [Min] (in): 9.01 in
- Length [Min] (in): 4.98 in
- Outer Diameter [Max] (in): 9.5 in
- Outer Diameter [Min] (in): 9.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 897,495.6 lb
- Max Static Load (lb): 2,468,112.9 lb
- Net Weight: 2.50
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series