701-01044-176 STRAIGHT SLEEVE
10387009
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.76 in
- Length [Min] (in): 5.48 in
- Outer Diameter [Max] (in): 3.25 in
- Outer Diameter [Min] (in): 3.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 302,276.8 lb
- Max Static Load (lb): 831,261.2 lb
- Net Weight: 0.90
- Weight unit: LB
Duralon 701-01044-176 Heavywall Straight Sleeve Filament Bearing