701-01100-064 STRAIGHT SLEEVE
10387061
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.27 in
- Inner Diameter [Min] (in): 6.26 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 6.75 in
- Outer Diameter [Min] (in): 6.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 247,975.2 lb
- Max Static Load (lb): 681,931.8 lb
- Net Weight: 0.70
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series