701-01056-064 STRAIGHT SLEEVE
10387163
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 138,916.8 lb
- Max Static Load (lb): 382,021.2 lb
- Net Weight: 0.41
- Weight unit: LB
Duralon 701-01056-064 Heavywall Straight Sleeve Filament Bearing