701-01152-320 STRAIGHT SLEEVE
10387167
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 9.52 in
- Inner Diameter [Min] (in): 9.51 in
- Length [Min] (in): 10 in
- Outer Diameter [Max] (in): 10 in
- Outer Diameter [Min] (in): 10 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,902,200 lb
- Max Static Load (lb): 5,231,050 lb
- Net Weight: 5.27
- Weight unit: LB
Duralon 701-01152-320 Heavywall Straight Sleeve Filament Bearing