701-01104-084 STRAIGHT SLEEVE
10387199
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 2.61 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 339,275.2 lb
- Max Static Load (lb): 933,006.8 lb
- Net Weight: 0.96
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series