701-01056-030 STRAIGHT SLEEVE
10387427
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.51 in
- Inner Diameter [Min] (in): 3.51 in
- Length [Min] (in): 0.92 in
- Outer Diameter [Max] (in): 4 in
- Outer Diameter [Min] (in): 4 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 64,406.88 lb
- Max Static Load (lb): 177,118.92 lb
- Net Weight: 0.20
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series