701-01040-320 STRAIGHT SLEEVE
10387433
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 501,850.8 lb
- Max Static Load (lb): 1,380,089.7 lb
- Net Weight: 1.50
- Weight unit: LB
Duralon 701-01040-320 Heavywall Straight Sleeve Filament Bearing