701-01080-040 STRAIGHT SLEEVE
10387539
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.01 in
- Inner Diameter [Min] (in): 5.01 in
- Length [Min] (in): 1.23 in
- Outer Diameter [Max] (in): 5.5 in
- Outer Diameter [Min] (in): 5.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 123,221.4 lb
- Max Static Load (lb): 338,858.85 lb
- Net Weight: 0.36
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series