701-01052-176 STRAIGHT SLEEVE
10387547
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 5.48 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 357,076.8 lb
- Max Static Load (lb): 981,961.2 lb
- Net Weight: 1.04
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series