701-01096-320 STRAIGHT SLEEVE
10387580
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.02 in
- Inner Diameter [Min] (in): 6.01 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 6.5 in
- Outer Diameter [Min] (in): 6.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,203,001.2 lb
- Max Static Load (lb): 3,308,253.3 lb
- Net Weight: 3.38
- Weight unit: LB
Duralon 701-01096-320 Heavywall Straight Sleeve Filament Bearing