701-01048-066 STRAIGHT SLEEVE
10387633
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.01 in
- Inner Diameter [Min] (in): 3.01 in
- Length [Min] (in): 2.04 in
- Outer Diameter [Max] (in): 3.5 in
- Outer Diameter [Min] (in): 3.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 122,846.72 lb
- Max Static Load (lb): 337,828.48 lb
- Net Weight: 0.36
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series