701-00032-100 STRAIGHT SLEEVE
10387644
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2 in
- Inner Diameter [Min] (in): 2 in
- Length [Min] (in): 3.11 in
- Outer Diameter [Max] (in): 2.19 in
- Outer Diameter [Min] (in): 2.188 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 124,386.3 lb
- Max Static Load (lb): 478,887.26 lb
- Net Weight: 0.13
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series