701-01036-056 STRAIGHT SLEEVE
10387657
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 1.73 in
- Outer Diameter [Max] (in): 2.75 in
- Outer Diameter [Min] (in): 2.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 78,126.8 lb
- Max Static Load (lb): 214,848.7 lb
- Net Weight: 0.24
- Weight unit: LB
Duralon 701-01036-056 Heavywall Straight Sleeve Filament Bearing