701-01104-111 STRAIGHT SLEEVE
10387660
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 3.45 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 449,067.52 lb
- Max Static Load (lb): 1,234,935.68 lb
- Net Weight: 1.26
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series