701-01104-031 STRAIGHT SLEEVE
10387690
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 6.52 in
- Inner Diameter [Min] (in): 6.51 in
- Length [Min] (in): 0.95 in
- Outer Diameter [Max] (in): 7 in
- Outer Diameter [Min] (in): 7 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 123,597.76 lb
- Max Static Load (lb): 339,893.84 lb
- Net Weight: 0.35
- Weight unit: LB
Duralon 701-01104-031 Heavywall Straight Sleeve Filament Bearing