701-01084-128 STRAIGHT SLEEVE
10387716
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 5.26 in
- Inner Diameter [Min] (in): 5.26 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 5.75 in
- Outer Diameter [Min] (in): 5.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 418,616.4 lb
- Max Static Load (lb): 1,151,195.1 lb
- Net Weight: 1.19
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series