701-01052-576 STRAIGHT SLEEVE
10387761
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 3.75 in
- Outer Diameter [Min] (in): 3.75 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,187,866.8 lb
- Max Static Load (lb): 3,266,633.7 lb
- Net Weight: 3.47
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series