701-00036-320 STRAIGHT SLEEVE
10387819
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.25 in
- Inner Diameter [Min] (in): 2.25 in
- Length [Min] (in): 10.01 in
- Outer Diameter [Max] (in): 2.44 in
- Outer Diameter [Min] (in): 2.438 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 450,825.3 lb
- Max Static Load (lb): 1,735,677.41 lb
- Net Weight: 0.48
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series