701-01040-024 STRAIGHT SLEEVE
10387867
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.51 in
- Inner Diameter [Min] (in): 2.51 in
- Length [Min] (in): 0.73 in
- Outer Diameter [Max] (in): 3 in
- Outer Diameter [Min] (in): 3 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Height: 10.00
- Length: 18.00
- Max Dynamic Load (lb): 36,616.8 lb
- Max Static Load (lb): 100,696.2 lb
- Net Weight: 0.11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Duralon 701-01040-024 Heavywall Straight Sleeve Filament Bearing