701-01058-576 STRAIGHT SLEEVE
10387893
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 3.64 in
- Inner Diameter [Min] (in): 3.63 in
- Length [Min] (in): 18.23 in
- Outer Diameter [Max] (in): 4.13 in
- Outer Diameter [Min] (in): 4.125 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 1,324,591.8 lb
- Max Static Load (lb): 3,642,627.45 lb
- Net Weight: 3.84
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series