701-01044-064 STRAIGHT SLEEVE
10387898
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.76 in
- Length [Min] (in): 1.98 in
- Outer Diameter [Max] (in): 3.25 in
- Outer Diameter [Min] (in): 3.25 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 109,216.8 lb
- Max Static Load (lb): 300,346.2 lb
- Net Weight: 0.33
- Weight unit: LB
Duralon 701-01044-064 Heavywall Straight Sleeve Filament Bearing